LFWP19B-2424PB
Discontinued
Part of the LFWP19B Series
Ordering Code: 0653183
UPC: 098268004250
Lead Free: YES
1 1/2 CF x 1 1/2 CF In Lead Free Brass CrimpRing Elbow
This lead free CrimpRing(TM) elbow is used to make a 90 degree transition between potable or radiant heating PEX tubing. This 1 1/2 crimp x 1 1/2 crimp elbow is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended to use an electric crimp tool to make the crimp connection.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- Used to make a 90 degree change between SDR-9 PEX pipe and threaded pipe
- UPC Certified
| Specifications | |
|---|---|
| Bend Degree | 90.0 |
| Body Finish | Lead Free Brass |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268004250 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 38 MM |
| Inlet Connection Type | Crimped |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Maximum Working Temperature-Celsius | 82.00 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Minimum Temperature - Celsius | 1.70 |
| Minimum Temperature-Fahrenheit | 35 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Crimped |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653183 |
| Series | LFWP19B |
| Suitable for Gas Service | No |