LFWP20B-0808
Discontinued
Part of the LFWP20B Series
Ordering Code: 0653115
UPC: 098268442274
Lead Free: YES
1/2 Cf X 1/2 Mpt Lead Free Crimpring (TM) Mpt Elbow, Bulk Qty 100
This lead free CrimpRing (TM) by MPT elbow is used during installation or field repairs to make a 90 degree change between WaterPEX (R) tubing and threaded pipe. This 1/2 CF by 1/2 MPT elbow is made of lead free brass and provides a leak proof seal.
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for 90 degree change between SDR-9 PEX pipe and threaded pipe
- Crimp by MPT threaded end connections
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268442274 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Crimped |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0653115 |
Series | LFWP20B |
Suitable for Gas Service | No |