LFWP20B-12PB
Part of the LFWP20B Series
Ordering Code: 0653113
UPC: 098268442250
Lead Free: YES
Crimpring X Mpt Elbow
This lead free 3/4 crimp x 3/4 male pipe thread CrimpRing (TM) elbow is used to make a 90 degree change between WaterPEX (R) tubing and threaded pipe.
Features
- Crimp x male pipe thread connections
- For 90 degree angle
- B137.5, ASTM F-877 and 1807, NSF-14PW certified
- Lead free construction
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
EAN | 098268442250 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0653113 |
Series | LFWP20B |
Suitable for Gas Service | No |