LFWP21B-0812PB
Part of the LFWP21B Series
Ordering Code: 0653118
UPC: 098268442304
Lead Free: YES
1/2 CF x 3/4 FS Lead Free Crimpring(TM) Female Sweat Elbow
This lead free CrimpRing (TM) by sweat elbow is used during installation or field repairs of WaterPEX (R) tubing to make a tight turn. This 1/2 CF by 3/4 inch FS elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for tight turns with SDR-9 PEX pipe
- Crimp by female sweat fitting
| Specifications | |
|---|---|
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268442304 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Crimped |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Socket |
| Part Number | 0653118 |
| Series | LFWP21B |
| Suitable for Gas Service | No |