LFWP21B-08PB
Part of the LFWP21B Series
Ordering Code: 0653163
UPC: 098268442755
Lead Free: YES
1/2 Cf X 1/2 Fs Lead Free Crimpring (TM) Female Sweat Elbow
This 1/2 lead free CrimpRing (TM) x sweat elbow is used during installation or field repairs of WaterPEX (R) tubing to make a tight turn. This 1/2 CF x 1/2 inch FS elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for tight turns with SDR-9 PEX pipe
- Crimp by female sweat fitting
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268442755 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Crimped |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Part Number | 0653163 |
Series | LFWP21B |
Suitable for Gas Service | No |