LFWP21B-12PB
Part of the LFWP21B Series
Ordering Code: 0653119
UPC: 098268442311
Lead Free: YES
3/4 Cf X 3/4 Fs Lead Free Crimpring (TM) Female Sweat Elbow
This lead free CrimpRing (TM) by sweat elbow is used during installation or field repairs of WaterPEX (R) tubing to make a tight turn. This 3/4 CF by 3/4 inch FS elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for tight turns with SDR-9 PEX pipe
- Crimp by female sweat fitting
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268442311 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Part Number | 0653119 |
Series | LFWP21B |
Suitable for Gas Service | No |