LFWP22B-08
Part of the LFWP22B Series
Ordering Code: 0653128
UPC: 098268442403
Lead Free: YES
1/2 CF x 1/2 FPT Lead Free Drop Ear Elbow - 2 Eared, Bulk Qty 100
This lead free CrimpRing(TM) 2-eared drop elbow is used for making 90 degree change between WaterPEX(R) and threaded pipe. This 1/2 CF by 1/2 FPT 2-eared drop elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used to make a 90 degree change between SDR-9 PEX pipe and threaded pipe
- Crimp by FPT threaded 2-eared elbow
Specifications | |
---|---|
Bend Degree | 90 degree |
Body Finish | Lead Free Brass |
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268442403 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0653128 |
Series | LFWP22B |
Suitable for Gas Service | No |