LFWP22B-1208PB
Part of the LFWP22B Series
Ordering Code: 0653125
UPC: 098268442373
Lead Free: YES
3/4 CF x 1/2 FPT Lead Free Drop Ear Elbow - 2 Eared
This lead free CrimpRing(TM) 2-eared drop elbow is used for making 90 degree change between WaterPEX(R) and threaded pipe. This 3/4 CF by 1/2 FPT 2-eared drop elbow is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used to make a 90 degree change between SDR-9 PEX pipe and threaded pipe
- Crimp by FPT threaded 2-eared elbow
| Specifications | |
|---|---|
| Bend Degree | 90.0 |
| Body Finish | Lead Free Brass |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268442373 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Crimped |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0653125 |
| Series | LFWP22B |
| Suitable for Gas Service | No |