LFWP28B-12PB
Part of the LFWP28B Series
Ordering Code: 0653171
UPC: 098268442830
Lead Free: YES
3/4 Cf X 3/4 In Lead Free Brass Pex X Polybutylene Transition Coupling
This 3/4 IN lead free transition coupling is used for making tubing repairs in the field, continuing a run as well as transitioning from polybutylene pipe to tubing. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5.
Features
- Lead free construction
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for piping transitions
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268442830 |
Finish | Lead Free Brass |
Fitting Name | Coupling |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Inlet Material | Brass |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 30 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Crimped |
Outlet Material | Brass |
Part Number | 0653171 |
Series | LFWP28B |
Suitable for Gas Service | No |