LFWPE15P-0808PB
Discontinued
Part of the LFWPE15P Series
Ordering Code: 0653383
UPC: 098268148145
Lead Free: YES
1/2 In Lead Free Waterpexa Astm Ppsu F1960 Coupling
This Polyphenylsulfone ASTM PPSU F1960 coupling is used to make a straight transition between WaterPEXa tubing. This 1/2 inch F1960 by 1/2 inch F1960 coupling must be joined to the WaterPEXa tubing using a F1960 PEX Sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from Polyphenylsulfone
- For making field repairs or extending WaterPEXa lines
- For connecting WaterPEXa to WaterPEXa in a straight transition
- Provides a leak proof seal
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268148145 |
| Finish | Polyphenylsulfone |
| Fitting Name | Coupling |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Expansion |
| Inlet Material | Polyphenylsulfone |
| Inlet Thread Type | Does Not Apply To Product |
| Inner Diameter | 1/2 IN |
| Lead Free | YES |
| Material | Polyphenylsulfone |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 87.00 |
| Maximum Working Temperature-Celsius | 90.00 |
| Maximum Working Temperature-Fahrenheit | 194 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| O-ring Material | Does Not Apply To Product |
| Outer Diameter | 3/4 IN |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Expansion |
| Outlet Material | Polyphenylsulfone |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653383 |
| Series | LFWPE15P |
| Suitable for Gas Service | No |