LFWPE15P-1612PB
Discontinued
Part of the LFWPE15P Series
Ordering Code: 0653375
UPC: 098268147759
Lead Free: YES
1x3/4 In Lead Free Waterpexa Astm Ppsu F1960 Coupling
This Polyphenylsulfone ASTM PPSU F1960 coupling is used to make a straight transition between WaterPEXa tubing. This 1 inch F1960 by 3/4 inch F1960 coupling must be joined to the WaterPEXa tubing using a F1960 PEX sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from Polyphenylsulfone
- For making field repairs or extending WaterPEXa lines
- For connecting WaterPEXa to WaterPEXa in a straight transition
- Provides a leak proof seal
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268147759 |
Finish | Polyphenylsulfone |
Fitting Name | Coupling |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Expansion |
Inlet Material | Polyphenylsulfone |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | 3/4 IN |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 87.00 |
Maximum Working Pressure-PSI | 12 |
Maximum Working Temperature-Celsius | 90.00 |
Maximum Working Temperature-Fahrenheit | 184 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | 1 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Expansion |
Outlet Material | Polyphenylsulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653375 |
Series | LFWPE15P |
Suitable for Gas Service | No |