LFWPE18P-161616PB
Discontinued
Part of the LFWPE18P Series
Ordering Code: 0653377
UPC: 098268147926
Lead Free: YES
1x1x1 In Lead Free Waterpexa Astm Ppsu F1960 Tee
This Polyphenylsulfone ASTM PPSU F1960 tee is used to make a three way connection between WaterPEXa tubing. This 1 inch F1960 by 1 inch F1960 by 1 inch F1960 branch tee must be joined to the WaterPEXa tubing using a F1960 PEX sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from Polyphenylsulfone
- For making a three way connection with WaterPEXa tubing
- Special tool recommended
- Provides a leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268147926 |
Finish | Polyphenylsulfone |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 32 MM |
Inlet Connection Type | Expansion |
Inlet Material | Polyphenylsulfone |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 87 |
Maximum Working Temperature-Celsius | 190.00 |
Maximum Working Temperature-Fahrenheit | 94 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Expansion |
Outlet Material | Polyphenylsulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653377 |
Series | LFWPE18P |
Suitable for Gas Service | No |
Tee Type | Standard |