LFWPE19P-0808PB
Discontinued
Part of the LFWPE19P Series
Ordering Code: 0653385
UPC: 098268148442
Lead Free: YES
1/2 In Lead Free Waterpexa Astm Ppsu F1960 Elbow
This Polyphenylsulfone ASTM PPSU F1960 elbow is used to make a 90 degree transition between WaterPEXa tubing. This 1/2 inch F1960 by 1/2 inch F1960 elbow must be joined to the PEX tubing using a F1960 PEX sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from Polyphenylsulfone
- For connecting WaterPEXa to WaterPEXa tubing
- Used for tight 90 degree turns with WaterPEXa tubing
- Provides a leak proof seal
Specifications | |
---|---|
Bend Degree | 90 degree |
Body Finish | Polyphenylsulfone |
Body Material | Polyphenylsulfone |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268148442 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Expansion |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 87.00 |
Maximum Working Pressure-PSI | 12 |
Maximum Working Temperature-Celsius | 194.00 |
Maximum Working Temperature-Fahrenheit | 90 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Expansion |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653385 |
Series | LFWPE19P |
Suitable for Gas Service | No |