LFWPE19P-1212PB
Discontinued
Part of the LFWPE19P Series
Ordering Code: 0653386
UPC: 098268148497
Lead Free: YES
3/4 In Lead Free Waterpexa Astm Ppsu F1960 Elbow
This Polyphenylsulfone ASTM PPSU F1960 elbow is used to make a 90 degree transition between WaterPEXa tubing. This 3/4 inch F1960 by 3/4 inch F1960 elbow must be joined to the PEX tubing using a F1960 PEX sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from Polyphenylsulfone
- For connecting WaterPEXa to WaterPEXa tubing
- Used for tight 90 degree turns with WaterPEXa tubing
- Provides a leak proof seal
| Specifications | |
|---|---|
| Bend Degree | 90.0 |
| Body Finish | Polyphenylsulfone |
| Body Material | Polyphenylsulfone |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268148497 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 19 MM |
| Inlet Connection Type | Expansion |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 87 |
| Maximum Working Temperature-Celsius | 90.00 |
| Maximum Working Temperature-Fahrenheit | 194 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Expansion |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653386 |
| Series | LFWPE19P |
| Suitable for Gas Service | No |