LFWPE19P-1616PB
Discontinued
Part of the LFWPE19P Series
Ordering Code: 0653376
UPC: 098268147773
Lead Free: YES
1x1 In Lead Free Waterpexa Astm Ppsu F1960 Elbow
This Polyphenylsulfone ASTM PPSU F1960 elbow is used to make a 90 degree transition between WaterPEXa tubing. This 1 inch F1960 by 1 inch F1960 elbow must be joined to the PEX tubing using a F1960 PEX sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from Polyphenylsulfone
- For connecting WaterPEXa to WaterPEXa tubing
- Used for tight 90 degree turns with WaterPEXa tubing
- Provides a leak proof seal
Specifications | |
---|---|
Bend Degree | 90 |
Body Finish | Polyphenylsulfone |
Body Material | Polyphenylsulfone |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268147773 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 32 MM |
Inlet Connection Type | Expansion |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 87 |
Maximum Working Temperature-Celsius | 94.00 |
Maximum Working Temperature-Fahrenheit | 190 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Expansion |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653376 |
Series | LFWPE19P |
Suitable for Gas Service | No |