LFWPE24P-12PB
Discontinued
Part of the LFWPE24P Series
Ordering Code: 0653390
UPC: 098268148640
Lead Free: YES
3/4 In Lead Free Waterpexa Astm Ppsu F1960 Plug
This Polyphenylsulfone ASTM PPSU F1960 tee is used to plug WaterPEXa tubing. This 3/4 inch F1960 Plug must be joined to the WaterPEXa tubing using a F1960 PEX sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from Polyphenylsulfone
- For making a three way connection with WaterPEXa tubing
- Special tool recommended
- Provides a leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 3/4 IN |
Connection Size-Metric | 19 MM |
Connection Type | Expansion |
EAN | 098268148640 |
Finish | Polyphenylsulfone |
Fitting Name | Plug |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 87 |
Maximum Working Temperature-Celsius | 90.00 |
Maximum Working Temperature-Fahrenheit | 194 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0653390 |
Series | LFWPE24P |
Suitable for Gas Service | No |