LFWPFC-0808
Discontinued
Part of the LFWPFC Series
Ordering Code: 0121155
UPC: 098268579154
Lead Free: YES
Lead Free Faucet Connector, 1/2 Crimp X 1/2 Inch Fpt, Plastic Swivel, 100 Pack
This lead free swivel nut and crimp fitting is used to connect WaterPEX (R) supply lines directly from a manifold or branch supply to a faucet. It is made of durable plastic and has 1/2 crimp fitting and 1/2 FPT end connections. Bulk pack of 100.
Features
- Lead free construction
- Connects supply lines directly from manifold or branch supply to faucet
- For crimp fitting connections
- Easy to install
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268579154 |
Finish | Plastic |
Fitting Name | Connector |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Crimped |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Plastic |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 30 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Plastic |
Outlet Thread Type | FPT |
Part Number | 0121155 |
Series | LFWPFC |
Suitable for Gas Service | No |