LFWPFC-1212PB
Discontinued
Part of the LFWPFC Series
Ordering Code: 0121153
UPC: 098268579130
Lead Free: YES
Lead Free Faucet Connector, 3/4 Crimp X 3/4 Inch Fpt, Brass Swivel
This lead free swivel nut and crimp fitting is used to connect WaterPEX (R) supply lines directly from a manifold or branch supply to a faucet. It is made of durable plastic and has 3/4 crimp fitting and 3/4 FPT end connections. Package of 10.
Features
- Lead free construction
- Connects supply lines directly from manifold or branch supply to faucet
- For crimp fitting connections
- Easy to install
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268579130 |
Finish | Brass |
Fitting Name | Connector |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Crimped |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Brass |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 30 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Brass |
Outlet Thread Type | FPT |
Part Number | 0121153 |
Series | LFWPFC |
Suitable for Gas Service | No |