LFWPPME12-08X6PB
Discontinued
Part of the LFWPPME12 Series
Ordering Code: 0653394
UPC: 098268148749
Lead Free: YES
3/4 In Lead Free Waterpexa ASTM PPSU F1960 Closed 6 Port Tee
This 6 outlet multiport PPSU fitting is used to make manifold type connections in a potable water system. It is made of polyphenylsulfone. Use of a special tool is recommended for a leak proof seal.
Features
- Manufactured from Polyphenylsulfone
- This multiport tee is used for making multiple F1960 connections
- Special tool recommended
- Provides a leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268148749 |
Finish | Polyphenylsulfone |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Expansion |
Inlet Material | Polyphenylsulfone |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 87 |
Maximum Working Temperature-Celsius | 90.00 |
Maximum Working Temperature-Fahrenheit | 194 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Expansion |
Outlet Material | Polyphenylsulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653394 |
Series | LFWPPME12 |
Suitable for Gas Service | No |
Tee Type | Standard |