LFWPPME1212-08X2PB
Discontinued
Part of the LFWPPME12 Series
Ordering Code: 0653395
UPC: 098268148756
Lead Free: YES
3/4 In Lead Free Waterpexa Astm Ppsu F1960 Open 2 Port Tee
This polyphenylsulfone ASTM PPSU F1960 tee is used to make a four way connection between WaterPEXa tubing. This 3/4 inch F1960 with 1/2 inch F1960 branch tee must be joined to the WaterPEXa tubing using a F1960 PEX sleeve to form a fast, reliable, and permanent seal. It is recommended that a specialized tool be used to make the connection.
Features
- Manufactured from polyphenylsulfone
- For making a multi port connection with 2 1/2 inch outlets with WaterPEXa tubing
- Special tool recommended
- Provides a leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268148756 |
Finish | Polyphenylsulfone |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Expansion |
Inlet Material | Polyphenylsulfone |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 87 |
Maximum Working Temperature-Celsius | 90.00 |
Maximum Working Temperature-Fahrenheit | 194 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Expansion |
Outlet Material | Polyphenylsulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653395 |
Series | LFWPPME12 |
Suitable for Gas Service | No |
Tee Type | Standard |