LFWPSS-1PB
Part of the LFWPSS Series
Ordering Code: 0121141
UPC: 098268730593
Lead Free: YES
1/2 IN Crimp X 3/8 IN OD Chrome Straight Stop Valve
This 1/2 inch crimp by 3/8 inch OD compression stop is made of chrome plated lead free brass. It is designed to serve as a decorative shutoff valve for a WaterPEX (R) faucet or toilet service line. This quarter turn stop has an easy to use oval hand wheel.
Features
- Lead free brass
- Chrome plated
- Oval Handwheel
- Quarter turn
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268730593 |
Finish | Chrome Plated |
Fitting Name | Supply Stop |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 30 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Pex Compression |
Outlet Material | Lead Free Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0121141 |
Series | LFWPSS |
Suitable for Gas Service | No |