WP12P-08PB
Part of the WP12P Series
Ordering Code: 0650673
UPC: 098268315196
Lead Free: YES
1/2 CF x 1/2 MPT Poly Alloy CrimpRing By MPT Adapter
This 1/2 male pipe thread x 1/2 crimp poly alloy PEX adapter fitting is manufactured in accordance with ASTM F-1807. It is compliant to CSA standard B -137.5. This poly alloy sweat adapter is used to transition copper pipe to WaterPEX(R) supply lines.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268315196 |
Finish | Plastic |
Fitting Name | Adapter |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Crimped |
Inlet Material | Polyphenylsulfone |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Polyphenylsulfone |
Outlet Thread Type | NPT |
Part Number | 0650673 |
Series | WP12P |
Suitable for Gas Service | No |