WP14C-08
Part of the WP14C Series
Ordering Code: 0650551
UPC: 098268313369
Size: 1/2 IN
Lead Free: Not In Scope
1/2 IN Copper Crimpring(TM), Bulk
This 1/2 inch copper PEX crimp ring is for SDR-9 PEX pipe. This annealed copper crimp ring provides a quick, safe and reliable connection to WaterPEX. It slides over the WaterPEX pipe and is crimped into place with a crimp tool. Bulk pack of 100.
Features
- Copper
- For use on all SDR-9 PEX pipe
- Packed in a resealable poly bag
- Meets NSF/ANSI Std. 14, ASTM International 2098
| Specifications | |
|---|---|
| Body Material | Copper |
| Brand | Watts |
| EAN | 098268313369 |
| Fitting Name | Crimp Ring |
| Lead Free | Not In Scope |
| Part Number | 0650551 |
| Series | WP14C |
| Size (mm) | 1/2 IN |