WP14C-08PB
Part of the WP14C Series
Ordering Code: 0650546
UPC: 098268313314
Size: 1/2 IN
Lead Free: Not In Scope
1/2 In Copper Crimpring (TM), Polybag
This 1/2 inch copper PEX crimp ring is for SDR-9 PEX pipe. This annealed copper crimp ring provides a quick, safe and reliable connection to WaterPEX. It slides over the WaterPEX pipe and is crimped into place with a crimp tool. Package of 10.
Features
- Copper
- For use on all SDR-9 PEX pipe
- Packed in a resealable poly bag
- Meets NSF/ANSI Std. 14, ASTM International 2098
Specifications | |
---|---|
Body Material | Copper |
Brand | Watts |
EAN | 098268313314 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 0650546 |
Series | WP14C |
Size (mm) | 1/2 IN |