WP14C-16
Part of the WP14C Series
Ordering Code: 0650553
UPC: 098268313383
Size: 1 IN
Lead Free: Not In Scope
1 In Copper Crimpring (TM), Bulk
This 1 inch copper PEX crimp ring is for SDR-9 PEX pipe. This annealed copper crimp ring provides a quick, safe and reliable connection to WaterPEX. It slides over the WaterPEX pipe and is crimped into place with a crimp tool. Bulk pack of 100.
Features
- Copper
- For use on all SDR-9 PEX pipe
- Packed in a resealable poly bag
- Meets NSF/ANSI Std. 14, ASTM International 2098
Specifications | |
---|---|
Body Material | Copper |
Brand | Watts |
EAN | 098268313383 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 0650553 |
Series | WP14C |
Size (mm) | 1 IN |