WP14C-20
Part of the WP14C Series
Ordering Code: 0650554
UPC: 098268313390
Size: 1 1/4 IN
Lead Free: Not In Scope
1 1/4 IN Copper Crimpring(TM), Bulk
This 1 1/4 inch copper PEX crimp ring is for SDR-9 PEX pipe. This annealed copper crimp ring provides a quick, safe and reliable connection to WaterPEX. It slides over the WaterPEX pipe and is crimped into place with a crimp tool. Bulk pack of 100.
Features
- Copper
- For use on all SDR-9 PEX pipe
- Packed in a resealable poly bag
- Meets NSF/ANSI Std. 14, ASTM International 2098
| Specifications | |
|---|---|
| Body Material | Copper |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268313390 |
| Fitting Name | Crimp Ring |
| Lead Free | Not In Scope |
| Part Number | 0650554 |
| Series | WP14C |
| Size (mm) | 1 1/4 IN |