WP14C-32PB
Discontinued
Part of the WP14C Series
Ordering Code: 0650799
UPC: 098268004595
Size: 2 IN
Lead Free: YES
2 In Copper Pex Crimpring (TM)
This 2 IN copper PEX crimp ring is for SDR-9 PEX pipe. This annealed copper crimp ring provides a quick, safe and reliable connection to WaterPEX. It slides over the WaterPEX pipe and is crimped into place with a crimp tool. Package of 5.
Features
- Manufactured from annealed copper
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- UPC Certified
Specifications | |
---|---|
Body Material | Copper |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268004595 |
Fitting Name | Crimp Ring |
Lead Free | YES |
Part Number | 0650799 |
Series | WP14C |
Size (mm) | 2 IN |