15P-08
Discontinued
Part of the WP15P Series
Ordering Code: 0651198
UPC: 098268440775
1/2 Cf X 1/2 Cf Crimpring (TM) Coupling
This CrimpRing (TM) coupling is used during installation or field repairs to connect WaterPEx (R) tubing. This 1/2 CF x 1/2 CF coupling is made of an engineered poly alloy that is durable and provides excellent performance in the demanding environment of a hot and cold water plumbing system.
Features
- Made of durable poly alloy
- 1/2 IN crimp end connections
- Meets ASTM International F2159 and F877 standards
- Certified to CSA B137.5
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268440775 |
Finish | Plastic |
Fitting Name | Coupling |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Crimped |
Inlet Material | Polyphenylsulfone |
Material | Polyphenylsulfone |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Crimped |
Outlet Material | Polyphenylsulfone |
Part Number | 0651198 |
Series | WP15P |
Suitable for Gas Service | No |