WP15P-1208PB
Part of the WP15P Series
Ordering Code: 0650656
UPC: 098268314922
Lead Free: YES
3/4 Cf X 1/2 Cf Poly Alloy Crimpring (TM) Coupling
This 3/4 inch crimp x 1/2 inch crimp poly alloy PEX coupling is manufactured in accordance with ASTM F-1807. It is compliant with CSA standard B -137.5. It is used for making WaterPEX repairs in the field, continuing a run as well as transitioning from polybutylene pipe to WaterPEX tubing. It comes in a resealable poly bag of 10.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268314922 |
Finish | Plastic |
Fitting Name | Coupling |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Inlet Material | Polyphenylsulfone |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 30 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Crimped |
Outlet Material | Polyphenylsulfone |
Part Number | 0650656 |
Series | WP15P |
Suitable for Gas Service | No |