WP15P-16
Discontinued - Replaced By: WP15P-16PB
Part of the WP15P Series
Ordering Code: 0650664
UPC: 098268315080
Lead Free: YES
1 Cf X 1 Cf Poly Alloy Crimpring (TM) Coupling
This 1 inch crimp x 1 inch crimp poly alloy PEX coupling is manufactured in accordance with ASTM F-1807. It is compliant with CSA standard B -137.5. It is used for making WaterPEX repairs in the field, continuing a run as well as transitioning from polybutylene pipe to WaterPEX tubing. Bulk pack of 100.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268315080 |
| Finish | Plastic |
| Fitting Name | Coupling |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Polyphenylsulfone |
| Lead Free | YES |
| Material | Polyphenylsulfone |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Polyphenylsulfone |
| Part Number | 0650664 |
| Series | WP15P |
| Suitable for Gas Service | No |