WP18P-080812PB
Part of the WP18P Series
Ordering Code: 0650686
UPC: 098268315363
Lead Free: YES
1/2 CF x 1/2 CF x 3/4 CF Poly Alloy CrimpRing Tee
This 1/2 crimp x 1/2 crimp x 3/4 crimp poly alloy PEX tee is used for making directional changes in potable systems. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. Package of 10.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268315363 |
| Finish | Plastic |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Polyphenylsulfone |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Material | Polyphenylsulfone |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Polyphenylsulfone |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0650686 |
| Series | WP18P |
| Suitable for Gas Service | No |
| Tee Type | Standard |