WP18P-16PB
Part of the WP18P Series
Ordering Code: 0650695
UPC: 098268315707
Lead Free: YES
1 CF x 1 CF x 1 CF Poly Alloy CrimpRing Tee
This 1 crimp x 1 crimp x 1 crimp poly alloy PEX tee is used for making directional changes in potable systems. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. It comes in a resealable poly bag.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268315707 |
Finish | Plastic |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Crimped |
Inlet Material | Polyphenylsulfone |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Crimped |
Outlet Material | Polyphenylsulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0650695 |
Series | WP18P |
Suitable for Gas Service | No |
Tee Type | Standard |