WP19P-08PB
Part of the WP19P Series
Ordering Code: 0650665
UPC: 098268315103
Lead Free: YES
1/2 CF x 1/2 CF Poly Alloy CrimpRing Elbow
This 1/2 inch crimp x 1/2 inch crimp brass PEX elbow is used to make a 90 degree change between WaterPEX(R) pipe or between WaterPEX pipe and threaded pipe. It is manufactured inch accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. It comes in a resealable poly bag of 10.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- Used for 90 degree change between SDR-9 PEX pipe
Specifications | |
---|---|
Bend Degree | 90 degree |
Body Finish | Plastic |
Body Material | Polyphenylsulfone |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268315103 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0650665 |
Series | WP19P |
Suitable for Gas Service | No |