WP19P-1208PB
Part of the WP19P Series
Ordering Code: 0650666
UPC: 098268315110
Lead Free: YES
3/4 CF x 1/2 CF Poly Alloy CrimpRing Elbow
This 3/4 inch crimp x 1/2 inch crimp poly alloy PEX elbow is used to make a 90 degree change between WaterPEX(R) pipe or between WaterPEX pipe and threaded pipe. It is manufactured inch accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. It comes in a resealable poly bag of 10.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- Used for 90 degree change between SDR-9 PEX pipe
| Specifications | |
|---|---|
| Bend Degree | 90.0 |
| Body Finish | Plastic |
| Body Material | Polyphenylsulfone |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268315110 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Crimped |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Crimped |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0650666 |
| Series | WP19P |
| Suitable for Gas Service | No |