WP20P-08PB
Part of the WP20P Series
Ordering Code: 0650679
UPC: 098268315257
Lead Free: YES
1/2 CF x 1/2 MPT Poly Alloy CrimpRing By MPT Elbow
This 1/2 inch crimp x 1/2 inch MPT poly alloy PEX elbow is used to make a 90 degree change between WaterPEX(R) pipe or between WaterPEX pipe and threaded pipe. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. Package of 10.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Bend Degree | 90.0 |
| Body Finish | Plastic |
| Body Material | Polyphenylsulfone |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268315257 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Crimped |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0650679 |
| Series | WP20P |
| Suitable for Gas Service | No |