WP20P-1212PB
Part of the WP20P Series
Ordering Code: 0650681
UPC: 098268315271
Lead Free: YES
3/4 CF x 3/4 MPT Poly Alloy CrimpRing By MPT Elbow
This 3/4 inch crimp x 3/4 inch MPT poly alloy PEX elbow is used to make a 90 degree change between WaterPEX(R) pipe or between WaterPEX pipe and threaded pipe. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. Package of 10.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Bend Degree | 90 degree |
Body Finish | Plastic |
Body Material | Polyphenylsulfone |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268315271 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0650681 |
Series | WP20P |
Suitable for Gas Service | No |