WP25P-0608PB
Part of the WP25P Series
Ordering Code: 0650807
UPC: 098268315950
Lead Free: YES
3/8 Cf X 1/2 In Fip Straight Swivel Poly Alloy Coupling
This 3/8 female iron pipe thread x 1/2 crimp poly alloy PEX swivel coupling, straight pattern, is used for connecting 3/8 inch or 1/2 inch WaterPEX supply lines directly from the manifold or branch supply to the faucet. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. Package of 25.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268315950 |
Finish | Plastic |
Fitting Name | Coupling |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Crimped |
Inlet Material | Polyphenylsulfone |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Polyphenylsulfone |
Outlet Thread Type | NPT |
Part Number | 0650807 |
Series | WP25P |
Suitable for Gas Service | No |