WP26P-08PB
Part of the WP26P Series
Ordering Code: 0650810
UPC: 098268316018
Lead Free: YES
1/2 Cf X 1/2 Fip Poly Alloy Angle Swivel Coupling
This 1/2 female iron pipe thread x 1/2 crimp poly alloy PEX swivel elbow is used for connecting 3/8 inch or 1/2 inch WaterPEX supply lines directly from the manifold or branch supply to the faucet. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Finish | Plastic |
Body Material | Polyphenylsulfone |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268316018 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Crimped |
Lead Free | YES |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0650810 |
Series | WP26P |
Suitable for Gas Service | No |