WP26P-12PB
Part of the WP26P Series
Ordering Code: 0650811
UPC: 098268316025
Lead Free: YES
3/4 Cf X 3/4 Fip Poly Alloy Angle Swivel Coupling
This 3/4 female iron pipe thread x 3/4 crimp poly alloy PEX swivel elbow is used for connecting 3/8 inch or 1/2 inch WaterPEX supply lines directly from the manifold or branch supply to the faucet. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. Package of 5.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Finish | Plastic |
Body Material | Polyphenylsulfone |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268316025 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Lead Free | YES |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0650811 |
Series | WP26P |
Suitable for Gas Service | No |