WPBS-08M
Part of the WPBS-M Series
Ordering Code: 0650839
UPC: 098268316780
Lead Free: Not In Scope
1/2 IN PEX Mid Run Bend Support
This 1/2 IN PEX bend support not only holds the PEX pipe in place but also keeps the pipe at the correct radius when creating a mid-run bend in walls in joist cavities.
Features
- Plastic
- Helps support PEX pipe bends
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Bend Support Size | 1/2 IN |
Bend Support Type | Mid Run |
Brand | Watts |
EAN | 098268316780 |
Lead Free | Not In Scope |
Part Number | 0650839 |
Series | WPBS-M |