WPBS-12T
Part of the WPBS-T Series
Ordering Code: 0650842
UPC: 098268316926
Lead Free: Not In Scope
3/4 IN Pex Terminal Bend Support
This terminal type bend support is a plastic elbow that is used at the ends of 3/4 IN tubing to make smooth, clean transitions up to the manifold.
Features
- Plastic
- Ideal for smooth, clean transitions to manifolds
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Bend Support Size | 3/4 IN |
| Bend Support Type | Terminal |
| Brand | Watts |
| EAN | 098268316926 |
| Lead Free | Not In Scope |
| Part Number | 0650842 |
| Series | WPBS-T |