WPSB-2E
Discontinued
Part of the WPSB Series
Ordering Code: 0650827
UPC: 098268316414
Lead Free: Not In Scope
2-Hole Elbow Stubout Bracket
The PEX two hole elbow stubout galvanized bracket is used to position and align PEX stubouts at fixtures or along joists or studs. The bracket is secured to wood framing with nails.
Features
- Galvanized steel
- Use with plastic grommets to position pipe or stubouts
- Will accept WPIG grommets
- Pre punched nail holes
Specifications | |
---|---|
Body Material | Galvanized |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268316414 |
Lead Free | Not In Scope |
Part Number | 0650827 |
Series | WPSB |