LFWPCM1-M12-08B
Part of the LFWPCM1-MB Series
Ordering Code: 0121108
UPC: 098268578256
Lead Free: YES
Lead Free Closed End X 1 In Swedged End Copper Manifold, 12 Branch X 1/2 Cf Mini Ball Valves
This lead free copper manifold features a closed end by 1 inch swedged inlet and 12, 1/2 inch mini ball valve branches. It is designed for multiple fixture run connections and is intended to provide a centralized water distribution and control point for the potable water system. Connections are made using the CrimpRing (TM) system. It is also useful for isolating fixtures without shutting off service and can be installed either horizontally or vertically, in an accessible location. Hot and cold water supplies each require a separate manifold.
Features
- Lead free copper trunk
- Lead free branch fittings and mini ball valves
- Professional grade construction
- Made in the USA
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 1/2 IN |
Branch Outlet Connection Type | Crimped |
Brand | Watts |
EAN | 098268578256 |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Number Of Branches | 12 |
Part Number | 0121108 |
Series | LFWPCM1-MB |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 1 IN |
Trunk Inlet Connection Type | Union Solder |
Trunk Outlet Connection Size | 1/2 IN |
Trunk Outlet Connection Type | Crimped |
Trunk Outlet Type | Closed |
With Valves | Yes |