LFWPCM2-M12-08
Discontinued
Part of the LFWPCM2-M Series
Ordering Code: 0121114
UPC: 098268578362
Lead Free: YES
Lead Free Closed End X 3/4 Cf End Copper Manifold, 12 Branch X 1/2 Cf Fittings
This lead free copper manifold features a closed end by 3/4 inch swedged inlet and 12, 1/2 inch crimp fitting branches. It is designed for multiple fixture run connections and is intended to provide a centralized water distribution and control point for the potable water system. Connections are made using the CrimpRing (TM) system. It is also useful for isolating fixtures without shutting off service and can be installed either horizontally or vertically, in an accessible location. Hot and cold water supplies each require a separate manifold.
Features
- Lead free copper trunk
- Lead free branch fittings
- Professional grade construction
- Made in the USA
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 1/2 IN |
Branch Outlet Connection Type | Crimped |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268578362 |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Number Of Branches | 12 |
Part Number | 0121114 |
Series | LFWPCM2-M |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 3/4 IN |
Trunk Inlet Connection Type | Crimped |
Trunk Outlet Connection Size | 1/2 IN |
Trunk Outlet Connection Type | Crimped |
Trunk Outlet Type | Closed |
With Valves | No |