LFWPCM5-M16-08
Part of the LFWPCM5 Series
Ordering Code: 0121136
UPC: 098268578744
Lead Free: YES
Lead Free 1 Trunk X 16 Branch Customcut (TM) Copper Manifold With 1/2 Cf Fittings
This lead free copper manifold features a 1 trunk flow through with 16 branch, 1/2 inch crimp fitting outlets on 3 inch centers is designed for multiple fixture run connections and is intended to provide a centralized water distribution and control point for the potable water system. The main water supply line brings water into the manifold and individual distribution lines move water to each fixture, one for hot water and one for cold water. The manifold is designed for desired number of branches to be cut in the field.
Features
- Lead free copper trunk
- Lead free branch fittings
- Professional grade construction
- Made in the USA
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 1/2 IN |
Branch Outlet Connection Type | Crimped |
Brand | Watts |
EAN | 098268578744 |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Trunk Flow Rate | 12 GPM |
Number Of Branches | 16 |
Part Number | 0121136 |
Series | LFWPCM5 |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 1 IN |
Trunk Inlet Connection Type | Union Solder |
Trunk Outlet Connection Size | 1 IN |
Trunk Outlet Connection Type | Crimped |
Trunk Outlet Type | Open |
With Valves | No |