D3515940-N
Part of the Vent and Purge Assemblies Series
Ordering Code: 81005457
UPC: 840213074647
Lead Free: Not In Scope
1 1/2 IN Vent and Purge Assembly
Manifold Vent-and-Purge Assembly allows for the purging of air and water from the zones at the manifold location. It includes 3/8 in. manual air vent and a 1/2 in. ball valve with GHT for the supply and return. Nickel plated brass construction.
Features
- For purging air and water from the zone at manifold location
- 3/8 inch manual air vent valve and 1 1/2 inch BSP sleeve nut
- Made of nickel plated brass
- Includes 1/2 inch hose fitting with built in ball valve
- Ball valve with GHT for the supply and return
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213074647 |
| Lead Free | Not In Scope |
| Part Number | 81005457 |
| Series | Vent and Purge Assemblies |