D4201715-N
Part of the Vent and Purge Assemblies Series
Ordering Code: 81001993
UPC: 840213021450
Lead Free: Not In Scope
1 IN Vent Purge Assembly
Manifold vent and purge assembly allows for the purging of air and water from the zones at the manifold location. It includes a 3/8 inch manual air vent and a 1/2 inch ball valve with GHT for the supply and return. Nickel plated brass construction.
Features
- Allows purging of air and water from the zones at the manifold location
- Includes 3/8 IN manual air vent
- Includes 1/2 IN ball valve with GHT
- Nickel plated brass construction
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213021450 |
| Lead Free | Not In Scope |
| Part Number | 81001993 |
| Series | Vent and Purge Assemblies |