WPCAJ-10PB
Part of the WPCAJ Series
Ordering Code: 0650875
UPC: 098268317299
Lead Free: Not In Scope
5/8 In Crimping Jaw
This crimp ring tool 5/8 IN crimping jaw is for Ringmaster and CrimpAll tool replacement. The crimp jaw is interchangeable on both the CrimpMaster and CrimpAll tools. It is designed to be quickly changed from one size to another by using the appropriate adjustment wrenches.
Features
- Hardened steel
- Two piece set
- Packed in a resealable poly bag
- Fits RingMaster and CrimpAll tools
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268317299 |
Lead Free | Not In Scope |
Material | Hardened Steel |
Outer Diameter | 5/8 IN |
Part Number | 0650875 |
Series | WPCAJ |