WPCHS-1PB
Part of the WPCHS Series
Ordering Code: 0650477
UPC: 098268312553
Lead Free: Not In Scope
1/2 In X 5 In Long Chrome Sleeve
This chrome plated copper cover sleeve is 5 inches long. It slides over 1/2 inch WaterPEX to give a sleek, finished appearance all the way to the wall.
Features
- Chrome plated copper
- Highly polished finish
- Packed in a resealable poly bag
- Can be cut to length
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
EAN | 098268312553 |
Finish | Chrome Plated |
Fitting Name | Sleeve |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Material | Brass |
Lead Free | Not In Scope |
Material | Brass |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Part Number | 0650477 |
Series | WPCHS |