WPIG-08
Part of the WPIG Series
Ordering Code: 0650829
UPC: 098268316476
Lead Free: Not In Scope
1/2 In Stubout Bracket Grommet
The 1/2 IN insert grommet for galvanized brackets is used to position and align PEX stubouts at fixtures or along joists or studs. The bracket is secured to wood framing with nails. The grommet is inserted into the bracket, then the tubing slides through the grommet. This creates a secure, stable stubout for attaching valve stops. The grommet is made of fire-retardant materials.
Features
- Plastic
- Keeps pipe or stubouts in position
- Use on any watts stubout bracket
- Fits any standard stubout
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268316476 |
| Lead Free | Not In Scope |
| Part Number | 0650829 |
| Series | WPIG |